Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 120
CODICE
Code
FB 120
A
140 mm
B
109.5 mm
C
20 mm
D
15 mm
E
13 mm
D1
80 mm
D2
18 mm
D3
11 mm
D4
20 mm
D5
13.5 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model