Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FBA - FBA-fixings
Bill of material
FBA 120
CODICE
Code
FBA 120
A
140 mm
B
109.5 mm
C
20 mm
D
15 mm
E
13 mm
D1
80 mm
D2
18 mm
D3
11 mm
D4
20 mm
D5
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models