Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 45
CODICE
Code
FB 45
A
70 mm
B
50 mm
C
20 mm
D
14 mm
E
12 mm
D1
20 mm
D2
15 mm
D3
9 mm
D4
15 mm
D5
9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models