Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
Veith
Description
ML 300 - ISO 11901 Standard
Bill of material
ML300-025-B
CODICE
Code
CU
Stroke
mm
F0
Nominal initial force
310 daN
F1
Nominal final force
daN
L
Total length
mm
LMIN
Minimum length
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
LX
Length at compression end
mm
F0X
Initial force with PX
310.0 daN
F1X
Final force with CX/PX
daN
FIS
Fixing
CS
Connection type
R
Joint
T
Hose
mm
P
Nominal charging pressure
200 bar
V
Volume
0 cm³
W
Weight
Kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD