Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 63A
CODICE
Code
FCQ 63A
A
90 mm
B
73.5 mm
C
90 mm
D
73.5 mm
E
16 mm
D1
63.5 mm
D2
11 mm
D3
67 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models