Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 75A
CODICE
Code
FCQ 75A
A
90 mm
B
73.5 mm
C
90 mm
D
73.5 mm
E
16 mm
D1
75.5 mm
D2
11 mm
D3
80 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型