Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 63A
CODICE
Code
FC 63A
A
122 mm
B
73.5 mm
C
- mm
D
- mm
E
16 mm
D1
67 mm
D2
63.5 mm
D3
11 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model