Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-fixings
Bill of material
FS2A 32
CODICE
Code
FS2A 32
A
50 mm
B
40 mm
C
7 mm
D
4 mm
E
20 mm
F
27 mm
G
18 mm
D1
32.5 mm
D2
28.5 mm
D3
6.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models