Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
Veith
Description
RV4200 - Forza iniziale nulla
Bill of material
RV4200-038-A
CODICE
Code
CU
Stroke
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
FIS
Fixing
CS
Connection type
mm
R
Connection
T
Usable hose
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
95 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
F0
Initial force
4240 daN
F1
Final force
daN
V
Volume
cm^3
S
superficie
28.27 cm^2
W
Weight
Kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели