Catalog navigation
CAD model selection
Selectable products: 251
HELP_VARIABLE
Company
Veith
Description
Series SL - Light load
Bill of material
SL27-065
CODICE
Code
DH
Hole diameter
mm
DD
Rod diameter
mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
FB
Force
N
MAT
Material
Cr-Si
BXH
Cross wire section
mm
DE
Approx. spring outside diameter
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models