Catalog navigation
CAD模型選擇
可提供的產品: 118
HELP_VARIABLE
Company
Veith
Description
Series L
Bill of material
L18-035
CODICE
Code
DH
Hole diameter
mm
DD
Rod diameter
mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
MAT
Material
Cr-Si
D
Cross wire section
mm
DE
Approx. spring outside diameter
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型