Catalog navigation
Výběr CAD modelu
Available products: 70
HELP_VARIABLE
Company
Veith
Description
Series VL - Extra light load
Bill of material
VL32-076
CODICE
Code
DH
Hole diameter
mm
DD
Rod diameter
mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
FB
Force
N
MAT
Material
Cr-Si
BXH
Cross wire section
mm
DE
Approx. spring outside diameter
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model