Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex Luftleitung Oval Rohr - air duct oval
Bill of material
188213004 air duct oval_820_1320(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
IM
inside diameter
820/1320
Z
intermediate piece
500 mm
DI
inside diameter
mm
DA
outside diameter
880 mm
BI
Breite (inside)
mm
BA
width (ouside)
1380 mm
L
length
1000 mm
G
weight
13.3 kg/Stck.
OF
surface inside
3.59 m^2
QS
cross section
0.94 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex air duct oval - curve 90° vertical
    Ventaflex
    Ventaflex air duct oval - curve 90° horizontal
    Ventaflex
    Ventaflex supplies - end cover
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex supplies - oval-clamp
    Ventaflex
    Ventaflex air duct oval - T-piece 90° vertical
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct oval - T-piece 90° horizontal
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex air duct oval - curve 45° vertical
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex air duct oval - curve 45° horizontal
    Ventaflex
    Ventaflex air duct - T-piece 45°
    Ventaflex
    Ventaflex air duct - reduction symmetric
Previews
3D
Dimension
2D
Download CAD models