Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BSC-100N - Ball screw full seal type
Bill of material
BSC-100N-P20-500-1K-C-J-P02
INFOTEXT
Infotext
Info text
SERIES
Series
BSC
WIDTH
Width
100N
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
SENSOR
Sensor
MC
Motor capacity
MT
Motor type
BRAKE
Brake
SO
Special options
A
750 mm
B
727 mm
C
500 mm
D
100 mm
E
16 mm
F
6 mm
WEIGHT
Weight
8.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models