Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IXA-04N - Rod type electric actuator, Actuator width 44 mm
Bill of material
IXA-04N-P03-50-1K-C-J-P5A
SERIES
Series
IXA
WIDTH
Width
04N : 44mm mm
LEAD
Lead
P03:3mm mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
5A : 50W
BRAKE
Brake
SO
Special option
A
266 mm
B
190 mm
C
50 mm
D
25 mm
F
1 mm
N
6 mm
WEIGHT
Weight
0.86 kg
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models