Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
VZP61
Bill of material
VZP61-200
CODE
VZP61
LX1
AA
LX2
AA1
KD
20
CZ1
SUS304
BMCL1
BMCL11
HGCD
mm
HGXC
134 mm
O
0 mm
P
145 mm
Q
160 mm
R
0 mm
S
0 mm
T
145 mm
U
160 mm
CZ
13KGF
CKZL
0.10 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models