Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
VIPDO
Description
HQH71-75-77
Bill of material
HQH75-12-4-L150
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
SL
Screw material
AISI4150HV
NL
Nut Material
SCM420H
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56-62HRC
NS
Nut Hardness
58-62HRC
SDOSR
Shaft diameter of screw Rod
12
LH
Lead length
L
Y
A
T
E
F
W
D1
D2
D3
d1
D4
d2
H
h
BR
Ball diameter
NONL
Number of nut loops
TD
Thread Direction
right
AE
Axial clearance
PE
Preloading torque / NCM
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели