Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
KAR01
Bill of material
KAR01-35-L450
CODE
LX1
A
LX2
A1
CZ1
GANG1
CZ2
CZ22
GG
L
mm
A
4.4 mm
B
2.3 mm
C
20 mm
D
17 mm
E
14.0 mm
F
17.0 mm
G
10.0 mm
H
10.0 mm
T
t
1.5 mm
KG
0.67 Kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models