Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
YAH02
Bill of material
YAH02-M5-L6
CODE
YAH02
LX1
AA
CZ1
SUS304
BMCL1
/
QDDJ
/
SYBZ
GB/T 5789-1986
M
mm
L
mm
X
6 mm
P
PLJ
0.80 mm
E
8 mm
Z
5.4 mm
E1
e(min)
8.56 mm
H
11.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models