Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
AFK01
Bill of material
AFK01-B3-L10
CODE
LX1
AA
CZ1
Y15
CZ2
SUM22
BMCL1
FH
FJCZ
/
B
mm
L
mm
M
3 mm
V
8 mm
A
1.0 mm
F
3 mm
D
d
1.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models