Catalog navigation
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
voestalpine
Description
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
Bill of material
19819
IDENTNR
Code-No. WF 750/1A
WERKSTOFF
Material
WF 750/1A
L1
±0.2
mm
B1
±0.2
mm
S
-0.02
20 mm
L2
±0.2
mm
L3
±0.2
mm
L4
±0.2
mm
L5
±0.2
mm
B2
±0.2
mm
T
+0.5
mm
FORM
Style
ZS
Cheese head screw DIN EN ISO 4762
STK
Number of screwholes
Stk
D1
H13
mm
D2
H13
mm
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models