Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
voestalpine
Description
8.3 - Cover plates / steel hardened with and without lubricant
Bill of material
18384
IDENTNR
Code-No.
WF
Steel hardened or WF 750/6A
B
Width b ±0.2
mm
L
Length L ±0.2
mm
S
Thickness s ±0.2
mm
B1
Distance b1 ±0.1
mm
L1
Length L1 ±0.1
mm
L2
Length L2 ±0.1
mm
L3
Length L3 ±0.1
mm
L4
Length L4 ±0.1
mm
D
Diameter Ød H13
mm
STK
Number of cheese head screws
GEWICHT
Weight
kg
CTN
Customs tariff number
84833080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    80/20
    9113, 9213 - Caster or Spacer Receptacle
    Yamaha Motor Co., Ltd
    YP330X
    voestalpine
    18.3 - Centering unit
    voestalpine
    17.7 - Guide posts without clamp
    Yamaha Motor Co., Ltd
    SSC05H
    Yamaha Motor Co., Ltd
    SR04
    Yamaha Motor Co., Ltd
    MF20 - Single Carriage
    voestalpine
    8.4 - Cover plates / steel hardened without lubricant acc. to VDI 3357
    voestalpine
    7.26 - Cover - wear plates - Pairings
    voestalpine
    8.5 - Cover plates
    voestalpine
    7.23 - Guide plates, thickness = 30mm; 38 mm
    voestalpine
    7.21 - Wear plates / steel hardened without lubricant acc. to VDI 3357, thickness = 12 mm
    voestalpine
    8.2 - Cover plates / steel hardened with and without mounting holes
Previews
3D
Dimension
2D
Download CAD models