Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2300 - Tkn 6,3 kNm – 80 kNm
Bill of material
RDS-21-1-Z-2300-000-A-0-N-C(6.3)
ARTICLENUMBER
Product key
CNSORDERNO
Size
INTERES
Level of interest
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
TYP
Stiffness
TKN
Norminal Torque
kNm
TKMAX1
Max. Torque 1
kNm
TKMAX2
Max. Torque 2
kNm
TMAX
Max. Torque Range
kNm
TKW
Perm. Vibratory Torque
kNm
PKV50
Perm. Power Loss
kW
NKMAX
Perm. Rotational Speed
1/min
DKA
Permissible axial shaft offset
mm
DKR
Permissible radial shaft offset
mm
CRDYN
Radial Stiffness
kN/mm
CTDYN
Dynamic Torsional Stiffness
kNm/rad
PSI
Relative Damping
D1
Maximum diameter of the clutch (output side)
mm
L1STANDARD
Installation Length of the Coupling
mm
D4
Outer flange Customer connection (output side)
mm
D7
Inner bolt circle diameter for customer connection (output side)
mm
D8
Thread diameter at D5
mm
D9
Centering flange Customer connection (output side)
mm
D14
Centering on flywheel connection for the element
mm
D15
Bolt circle diameter for fixing screws to the flywheel
mm
D16
Bore diameter for D15
mm
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
T2
Hole pitch clients connecting flange (output side)
F1
Bevel on the inside diameter of the finished bore in the hub (output side)
mm
L4
Length of the fit on the element / connection ring
mm
L6
Maximum length of the coupling from the face of the flywheel to the maximum outer diameter of the coupling
mm
L7
Clamping length of the element on the flywheel (input side)
mm
L13
Length of the fit on the connecting flange (customer connection)
mm
L14
Depth of thread in the connection ring to D8
mm
J1
Mass Moment of Inertia
kgm^2
J2
Mass Moment of Inertia
kgm^2
M1
Weight
kg
M2
Weight
kg
S1
Distance to center of gravity
mm
S2
Distance to center of gravity
mm
L3
Installation length for the flexible element
mm
D3TOL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models