您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
280-374
WAGO
PG 01 - Rail mounted terminal blocks
Series 280
Powered by
CAD模型選擇
{wago/pg01/serie280/0280-0374_0999-0962.prj},{NB=280-374_HI},{BESTNR=280-374},{AAU733=Abschluss- und Zwischenplatte, grau},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{HOEHE=26.00},{BAE496=2.50},{LAENGE=68.60},{BAA351=grau},{GEWICHT=2.972},{WERKSTOFF=Polyamid},{AAO663=4017332255448},{AAD931=85389099990},{URSPRUNG=DE},{ECLASS10=27-14-11-33},{ECLASS11=27-14-11-33},{RGB=0.56,0.57,0.57,0},{LINKDE=http://www.wago.com/de/p/280-374},{LINKEN=http://www.wago.com/global/p/280-374},{AAO677=WAGO},{AAO676=280-374},{AAW338=Abschluss- und Zwischenplatte},{AAU734=Abschluss- und Zwischenplatte, 2.5 mm dick},{AAB422=Ja},{AAM355=Ja},{BAD581=Ja},{BAC140=V0},{AAQ326=https://www.wago.com/280-374},{FILENAME=280-374}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
280-374 - End and intermediate plate, 2.5 mm thick
Bill of material
280-374
BESTNR
Item-No.
280-374
280-374
AAU733
Description
End and intermediate plate, gray
End and intermediate plate, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HIGH
LOW
HIGH
LOW
HOEHE
Height
26.00
mm
BAE496
min. thickness
2.50
mm
LAENGE
Length
68.60
mm
BAA351
Color
gray
gray
GEWICHT
Weight
2.972
2.972
g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4017332255448
4017332255448
AAD931
Customs number
85389099990
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
280-374
280-374
AAW338
Manufacturer product designation
End and intermediate plate
AAU734
Manufacturer product description
End and intermediate plate, 2.5 mm thick
AAB422
Designed as intermediate plate
Yes
AAM355
Type of end plate
Yes
BAD581
Latchable present
Yes
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/280-374
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
280-870 - 2-conductor disconnect/test terminal block, with pivoting knife d...
WAGO
15.05.2024
280-681 - 3-conductor through terminal block, 2.5 mm², center marking, for ...
WAGO
16.05.2024
280-402 - Jumper, insulated
WAGO
17.04.2024
281-901 - 2-conductor through terminal block, 4 mm², center marking, for DI...
WAGO
15.05.2024
280-376 - End and intermediate plate, 2.5 mm thick
WAGO
16.05.2024
775-325 - END AND INTERMEDIATE PLATE 1 MM / 0.039 IN THICK
WAGO
16.05.2024
775-641 - MULTILEVEL INSTALLATION TERMINAL BLOCK WITH N-DISCONNECT SLIDE LI...
WAGO
16.05.2024
283-320 - END AND INTERMEDIATE PLATE 4 MM / 0.157 IN THICK
WAGO
16.05.2024
283-609 - 1-CONDUCTOR EARTH TERMINAL BLOCK CENTRE MARKING for feeding the g...
WAGO
17.04.2024
775-642 - MULTILEVEL INSTALLATION TERMINAL BLOCK CENTRE MARKING L/L
WAGO
16.05.2024
280-310 - Separator plate, 2 mm thick, oversized
WAGO
16.05.2024
280-601 - 2-conductor through terminal block, 2.5 mm², lateral marker slots...
WAGO
16.05.2024
280-641 - 3-conductor through terminal block, 2.5 mm², center marking, for ...
WAGO
16.05.2024
280-606 - 4-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
WAGO
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求