Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
280-804 - Empty component plug housing, 10 mm wide, Type 3, 4-pole
Bill of material
280-804
BESTNR
Item-No.
280-804
BEZEICHNUNG
Description
Empty component plug housing, 6 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
6 A
P
No. of poles
4
BREITE
Width
10.00 mm
FARBE
Color
gray
GEWICHT
Weight
4.000 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models