피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 280
WAGO
PG 01 - Rail mounted terminal blocks
Powered by
CAD모델 선택
280-101 - 2-conductor through terminal block, 2.5 mm², lateral marker slots...
16.05.2024
280-107 - 2-conductor ground terminal block, 2.5 mm², lateral marker slots,...
16.05.2024
280-301 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-303 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-305 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-308 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-310 - Separator plate, 2 mm thick, oversized
16.05.2024
280-312 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-314 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-316 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-319 - End and intermediate plate, 1 mm thick, for triple-deck terminal ...
16.05.2024
280-320 - End and intermediate plate, 1 mm thick, for quadruple-deck termin...
16.05.2024
280-324 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-325 - End and intermediate plate, 5 mm thick
16.05.2024
280-330 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-332 - Separator plate, 2 mm thick, oversized
16.05.2024
280-334 - Separator plate, 2 mm thick, oversized
16.05.2024
280-336 - Intermediate plate, 1.1 mm thick
16.05.2024
280-337 - Separator plate, 2 mm thick, oversized
16.05.2024
280-338 - Separator plate, 2 mm thick, oversized
16.05.2024
280-339 - Intermediate plate, 1.1 mm thick
16.05.2024
280-340 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-342 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-344 - Separator plate, 2 mm thick, oversized
16.05.2024
280-348 - Separator plate, 2.5 mm thick, oversized
16.05.2024
280-366 - Intermediate plate, 1.1 mm thick
16.05.2024
280-369 - Intermediate plate, 1.1 mm thick
16.05.2024
280-374 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-376 - End and intermediate plate, 2.5 mm thick
16.05.2024
280-394 - Separator plate, 1 mm thick, 3 mm oversized
16.05.2024
280-402 - Jumper, insulated
17.04.2024
280-404 - Test plug adapter, 5 mm wide, for test plug (2.3 mm Ø), suitable ...
17.04.2024
280-405 - Protective warning marker, for 5 terminal blocks, with high-volta...
17.04.2024
280-409 - Jumper, insulated
17.04.2024
280-415 - Protective warning marker, for 5 terminal blocks, with high-volta...
17.04.2024
280-418 - Test plug module, modular, suitable for all WAGO 280 and 780 Seri...
17.04.2024
280-419 - Spacer module, modular, bridging commoned terminal blocks
17.04.2024
280-470 - Insulation stop, 0.08 - 0.2 mm² "s" (0.14 mm² "f-st"), 5 pieces/s...
17.04.2024
280-471 - Insulation stop, 0.25 - 0.5 mm², 5 pieces/strip
17.04.2024
280-472 - Insulation stop, 0.75 - 1 mm², 5 pieces/strip
17.04.2024
280-482 - Jumper, 2-way, insulated
17.04.2024
280-492 - Jumper, 2-way, insulated
17.04.2024
280-494 - Jumper, 2-way
17.04.2024
280-502/281-582 to 280-502/281-588 - Component terminal block, double-deck,...
16.05.2024
280-502/281-589 to 280-502/281-595 - TERMINAL BLOCK WITH SUPPRESSOR DIODEAN...
16.05.2024
280-502/281-602 to 280-502/281-608 - TERMINAL BLOCK WITH SUPPRESSOR DIODE C...
16.05.2024
280-502/281-609 to 280-502/281-614 - Component terminal block, double-deck,...
16.05.2024
280-503/281-579 to 280-503/281-581 - Component terminal block, double-deck,...
16.05.2024
280-504/281-582 to 280-504/281-588 - Component terminal block, double-deck,...
16.05.2024
280-510 - Triple-deck terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2....
16.05.2024
280-513 - Double-deck terminal block, Through/through terminal block, for D...
16.05.2024
280-515 - Actuator supply terminal block, Power supply from control panel s...
16.05.2024
280-517 - Double-deck terminal block, 4-conductor ground terminal block, 2....
16.05.2024
280-519 - Double-deck terminal block, Through/through terminal block, for D...
16.05.2024
280-520 - Double-deck terminal block, Through/through terminal block, with ...
16.05.2024
280-521 - Double-deck terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2....
16.05.2024
280-522 - Double-deck terminal block, Through/through terminal block, with ...
16.05.2024
280-523 - Double-deck terminal block, Through/through terminal block, for D...
16.05.2024
280-524 - Double-deck terminal block, Through/through terminal block, with ...
16.05.2024
280-525 - Double-deck terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2....
16.05.2024
280-526 - Double-deck terminal block, with additional jumper position on lo...
16.05.2024
280-527 - Double-deck terminal block, Ground conductor/through terminal blo...
16.05.2024
280-528 - Double-deck terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2....
16.05.2024
280-531 - Double-deck terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2....
16.05.2024
280-532 - Double-deck terminal block, with additional jumper position on lo...
16.05.2024
280-541 - Double-deck terminal block, Through/through terminal block, for D...
16.05.2024
280-542 - Double-deck terminal block, Through/through terminal block, with ...
16.05.2024
280-543 - Double-deck terminal block, Through/through terminal block, with ...
16.05.2024
280-547 - Triple-deck terminal block, Shield/through/through terminal block...
16.05.2024
280-548 - Triple-deck terminal block, Shield/through/through terminal block...
16.05.2024
280-549 - Triple-deck terminal block, Through/through/through terminal bloc...
16.05.2024
280-550 - Triple-deck terminal block, Through/through/through terminal bloc...
16.05.2024
280-552 - Triple-deck terminal block, Through/through/through terminal bloc...
16.05.2024
280-554 - 3-conductor actuator supply terminal block, with colored conducto...
16.05.2024
280-555 - 3-conductor actuator supply terminal block, with colored conducto...
16.05.2024
280-556 - 3-conductor sensor/actuator terminal block, with colored conducto...
16.05.2024
280-559 - Spacer, same profile as 3-conductor sensor terminal blocks or app...
17.04.2024
280-560 - 3-conductor sensor terminal block, with colored conductor entries...
16.05.2024
280-560/281-434 - 3-conductor sensor terminal block, LED (red), for PNP-(hi...
16.05.2024
280-561 - 3-conductor sensor terminal block, for component plugs, with colo...
16.05.2024
280-561/281-413 - 3-conductor sensor terminal block, LED (red), for NPN-(lo...
16.05.2024
280-562 - 2-conductor actuator terminal block, with colored conductor entri...
16.05.2024
280-562/281-411 - 2-conductor actuator terminal block, with 1N4007 recovery...
16.05.2024
280-562/281-420 - 2-conductor actuator terminal block, LED (red), with colo...
16.05.2024
280-564 - 2-conductor sensor supply terminal block, with colored conductor ...
16.05.2024
280-565 - 2-conductor actuator terminal block, with colored conductor entri...
16.05.2024
280-567 - 3-conductor sensor supply terminal block, with colored conductor ...
16.05.2024
280-570 - 4-conductor sensor terminal block, with ground contact, with colo...
16.05.2024
280-571 - 4-conductor sensor terminal block, with ground contact, for compo...
16.05.2024
280-572 - 3-conductor actuator supply terminal block, with ground contact, ...
16.05.2024
280-572/281-411 - 3-conductor actuator supply terminal block, with ground c...
16.05.2024
280-572/281-420 - 3-conductor actuator supply terminal block, LED (red), wi...
16.05.2024
280-575 - 3-conductor actuator supply terminal block, with ground contact, ...
16.05.2024
280-575/280-320 - 3-conductor actuator supply terminal block, with ground c...
16.05.2024
280-577/281-496 - 4-conductor sensor supply terminal block, LED (green), fo...
16.05.2024
280-578 - 3-conductor sensor/actuator terminal block, with colored conducto...
16.05.2024
280-580 - 4-conductor sensor terminal block, with colored conductor entries...
16.05.2024
280-580/281-434 - 4-conductor sensor terminal block, LED (red), for PNP-(hi...
16.05.2024
280-581/281-413 - 4-conductor sensor terminal block, LED (red), for NPN-(lo...
16.05.2024
280-584/281-483 - 4-conductor sensor supply terminal block, LED (green), fo...
16.05.2024
280-586 - 2-conductor actuator supply terminal block, with colored conducto...
16.05.2024
280-587 - 4-conductor sensor supply terminal block, with colored conductor ...
16.05.2024
280-588 - 4-conductor sensor terminal block, for PNP (positive) switching s...
16.05.2024
280-588/280-320 - 4-conductor sensor terminal block, for PNP (positive) swi...
16.05.2024
280-592 - 2-conductor actuator supply terminal block, with colored conducto...
16.05.2024
280-593 - 2-conductor actuator supply terminal block, with ground contact, ...
16.05.2024
280-597 - Triple-deck terminal block, 6-conductor ground terminal block, 2....
16.05.2024
280-601 - 2-conductor through terminal block, 2.5 mm², lateral marker slots...
16.05.2024
280-606 - 4-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
16.05.2024
280-607 - 2-conductor ground terminal block, 2.5 mm², lateral marker slots,...
16.05.2024
280-608 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-609 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-610 - 3-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
16.05.2024
280-612 - 2-conductor disconnect terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
280-613/281-410 - Component terminal block, 2-conductor, with diode 1N4007,...
16.05.2024
280-615/281-412 - VARIABLE RESISTOR TERMINAL BLOCK 0.5 Ohm - 20 Ohm, 0.75 W...
17.04.2024
280-616 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
16.05.2024
280-618 - Terminal block for pluggable modules, 4-pole, with 2-conductor te...
16.05.2024
280-619 - Terminal block for pluggable modules, 4-pole, with 2-conductor te...
16.05.2024
280-621 - 4-conductor through terminal block, 2.5 mm², lateral marker slots...
16.05.2024
280-622 - 4-conductor disconnect terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
280-623/281-410 - Component terminal block, 4-conductor, with diode 1N4007,...
16.05.2024
280-624/281-413 - Component terminal block, 4-conductor, LED (red), 24 VDC,...
16.05.2024
280-626 - Double potential terminal block, 2.5 mm², lateral marker slots, f...
16.05.2024
280-627 - 2-conductor disconnect/test terminal block, without pivoting knif...
16.05.2024
280-628 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-629 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-633 - 4-conductor through terminal block, 2.5 mm², center marking, for ...
16.05.2024
280-636 - Terminal block for pluggable modules, 14-pole, with 4-conductor t...
16.05.2024
280-637 - 3-conductor ground terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-638 - Terminal block for pluggable modules, 4-pole, with 2-conductor te...
16.05.2024
280-639 - Terminal block for pluggable modules, 4-pole, with 2-conductor te...
16.05.2024
280-640 - 3-conductor shield terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-641 - 3-conductor through terminal block, 2.5 mm², center marking, for ...
16.05.2024
280-645/281-412 - VARIABLE RESISTOR TERMINAL BLOCK 0.5 Ohm - 20 Ohm, 0.75 W...
17.04.2024
280-646 - 4-conductor through terminal block, 2.5 mm², center marking, for ...
16.05.2024
280-649 - 2-conductor disconnect/test terminal block, without pivoting knif...
16.05.2024
280-650/056-000 - Spacer of same profile, suitable for 3-conductor terminal...
16.05.2024
280-654/056-000 - Spacer of same profile, suitable for 3- and 4-conductor t...
16.05.2024
280-655/281-410 - Component terminal block, 4-conductor, with diode 1N4007,...
16.05.2024
280-658/281-413 - Component terminal block, 4-conductor, LED (red), 24 VDC,...
16.05.2024
280-673/281-410 - Component terminal block, 3-conductor, with diode 1N4007,...
16.05.2024
280-675 - Double potential terminal block, 2.5 mm², center marking, for DIN...
16.05.2024
280-677 - 4-conductor ground terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-678 - 4-conductor shield terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-681 - 3-conductor through terminal block, 2.5 mm², center marking, for ...
16.05.2024
280-683 - 3-conductor disconnect terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
280-685 - 4-conductor disconnect terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
280-686 - 4-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
16.05.2024
280-687 - 3-conductor ground terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-691 - 2-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
280-762 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-763 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-764 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-765 - Terminal block for pluggable modules, 4-pole, with 4-conductor te...
16.05.2024
280-801 - Empty component plug housing
17.04.2024
280-801/281-411 - Component plug, for carrier terminal blocks, 2-pole, with...
17.04.2024
280-801/281-413 - Component plug, for carrier terminal blocks, 2-pole, LED ...
17.04.2024
280-801/281-415 - Component plug, for carrier terminal blocks, 2-pole, LED ...
17.04.2024
280-801/281-418 - Component plug, for carrier terminal blocks, 2-pole, 5 mm...
17.04.2024
280-801/281-420 - Component plug, for carrier terminal blocks, 2-pole, with...
17.04.2024
280-802 - Empty component plug housing
17.04.2024
280-803 - Empty component plug housing, 10 mm wide, Type 4, 2-pole
17.04.2024
280-803/281-411 - Component plug, 2-pole, with diode 1N4007, 10 mm wide
17.04.2024
280-803/281-413 - Component plug, 2-pole, LED (red), 24 VDC, 10 mm wide
17.04.2024
280-803/281-415 - Component plug, 2-pole, LED (red), 10 mm wide
17.04.2024
280-803/281-418 - Component plug, 2-pole, 10 mm wide
17.04.2024
280-803/281-420 - Diode module with recovery diode 1N4007 red LED 5 mm wide
17.04.2024
280-804 - Empty component plug housing, 10 mm wide, Type 3, 4-pole
16.05.2024
280-809/281-434 - Component terminal block, 4-conductor, LED (red), 24 VDC,...
16.05.2024
280-815/281-410 - Component terminal block, 4-conductor, with diode 1N4007,...
16.05.2024
280-816 - 4-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
16.05.2024
280-826 - Double potential terminal block, 2.5 mm², with double, center mar...
16.05.2024
280-829 - 2-conductor disconnect/test terminal block, without pivoting knif...
16.05.2024
280-833 - 4-conductor through terminal block, 2.5 mm², center marking, for ...
16.05.2024
280-835/056-000 - Spacer of same profile, suitable for 4-conductor terminal...
16.05.2024
280-836 - 4-conductor disconnect terminal block, for DIN-rail 35 x 15 and 3...
16.05.2024
280-837 - 4-conductor ground terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-838 - 4-conductor shield terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-850 - Fuse plug, with soldered miniature fuse, 250 mA FF, 5 mm wide
17.04.2024
280-850/281-413 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-850/281-414 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-850/281-415 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-852 - Fuse plug, with soldered miniature fuse, 500 mA FF, 5 mm wide
17.04.2024
280-852/281-413 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-852/281-414 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-852/281-415 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-854 - Fuse plug, with soldered miniature fuse, 1 A FF, 5 mm wide
17.04.2024
280-854/281-413 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-854/281-414 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-854/281-415 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-856 - Fuse plug, with soldered miniature fuse, 2 A FF, 5 mm wide
17.04.2024
280-856/281-413 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-856/281-414 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-856/281-415 - Fuse plug, with soldered miniature fuse, with indicator l...
17.04.2024
280-869 - 2-conductor disconnect/test terminal block, with pivoting knife d...
16.05.2024
280-870 - 2-conductor disconnect/test terminal block, with pivoting knife d...
15.05.2024
280-874 - 4-conductor disconnect/test terminal block, with pivoting knife d...
15.05.2024
280-875 - 4-conductor disconnect/test terminal block, with shield contact, ...
16.05.2024
280-889 - Triple-deck terminal block, with additional jumper position on lo...
16.05.2024
280-901 - 2-conductor through terminal block, 2.5 mm², center marking, for ...
16.05.2024
280-902/056-000 - Spacer of same profile, suitable for 2-conductor terminal...
15.05.2024
280-907 - 2-conductor ground terminal block, 2.5 mm², center marking, for D...
16.05.2024
280-912 - 2-conductor disconnect terminal block, for DIN-rail 35 x 15 and 3...
15.05.2024
280-915/281-410 - Component terminal block, 2-conductor, with diode 1N4007,...
15.05.2024
280-916 - 2-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x...
15.05.2024
280-940/281-410 - Component terminal block, double-deck, with diode 1N4007,...
15.05.2024
280-941/281-489 - Component terminal block, double-deck, with 2 diodes 1N40...
15.05.2024
280-941/281-492 - Component terminal block, double-deck, with 2 diodes 1N40...
16.05.2024
280-942/281-487 - Component terminal block, double-deck, with 2 diodes 1N40...
15.05.2024
280-943/281-434 - Component terminal block, double-deck, LED (red), 24 VDC,...
15.05.2024
280-944/281-589 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-944/281-590 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-944/281-591 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-944/281-592 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-944/281-593 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-944/281-594 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-944/281-595 - Component terminal block, double-deck, with end plate, wi...
16.05.2024
280-989 - Double potential terminal block, 2.5 mm², suitable for Ex e II ap...
16.05.2024
280-990 - 4-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
280-992 - 2-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
280-993 - 3-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
280-994 - 4-conductor through terminal block, 2.5 mm², suitable for Ex e II...
15.05.2024
280-995 - Double potential terminal block, 2.5 mm², suitable for Ex e II ap...
16.05.2024
280-996 - 4-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
280-998 - 3-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
280-999 - 4-conductor through terminal block, 2.5 mm², suitable for Ex e II...
16.05.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.