Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
WAGO
Description
282-360 - End and separator plate, for 2-conductor longitudinal switching disconnect terminal block, 1.5 mm thick
Bill of material
282-360
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
46.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
98.00 mm
FARBE
Color
RGB
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model