您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
282-437/012-000
WAGO
PG 01 - Rail mounted terminal blocks
Series 282
Powered by
CAD模型選擇
{wago/pg01/serie282/0282-0437_0012_0999-0962.prj},{NB=282-437/012-000},{BESTNR=282-437/012-000},{INFODE=Info DE},{INFOEN=Info EN},{STROM=30},{HOEHE=24.90},{BREITE=4.80},{TIEFE=54.00},{FARBE=orange},{GEWICHT=8.470},{BEMERKUNGEN=1-4-7},{RGB=0.89,0.43,0.07,0},{ECLASS71=27-14-11-40},{ECLASS81=27-14-11-40},{LINKDE=http://www.wago.com/de/p/282-437_012-000},{LINKEN=http://www.wago.com/global/p/282-437_012-000},{FILENAME=282-437_012-000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
282-437/012-000 - Jumper, insulated
Bill of material
282-437/012-000
BESTNR
Item-No.
282-437/012-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
30
A
HOEHE
Height
24.90
mm
BREITE
Width
4.80
mm
TIEFE
Depth
54.00
mm
FARBE
Color
orange
GEWICHT
Weight
8.470
g
BEMERKUNGEN
Comment
1-4-7
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求