Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
285-131 - 2-conductor through terminal block, 35 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-131
BESTNR
Item-No.
285-131
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
6 - 35 mm²
QUERSCHNITT2
Cross section
10 - 2 AWG
ABISOLIERLAENGE
Strip length
25 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
125 A
HOEHE
Height
63.00 mm
BREITE
Width
16.00 mm
TIEFE
Depth
86.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
darkgray-yellow
BEMERKUNGEN
Comment
DIN-35 x 15 carrier rail
GEWICHT
Weight
79.291 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
2D
Сваляне на CAD модели