Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WAGO
Description
285-150 - 2-conductor through terminal block, 50 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-150
BESTNR
Item-No.
AAU733
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
50.00 mm²
EINDRAEHTIG
Solid conductor
10 - 50 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
- mm²
FEINDRAEHTIG
Fine-stranded conductor
10 - 50 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
- mm²
ABISOLIERLAENGE
Strip length
30 - 30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
20.00 mm
BAC476
Height at lowest possible mounting height
87.00 mm
BAA018
Length
94.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
GEWICHT
Weight
158.920 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
AAB500
Rated current
150.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
AAW338
Manufacturer product designation
2-conductor through terminal block
AAU734
Manufacturer product description
2-conductor through terminal block, 50 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
AAB940
min. connectable conductor cross-section multiple wire
10.00 mm²
AAB789
max. connectable conductor cross-section multiple wire
50.00 mm²
BAC740
min. line cross section, rigid
10.00 mm²
BAC677
max. line cross section, rigid
50.00 mm²
BAC739
min. line cross section, flexible
10.00 mm²
BAC676
max. line cross section, flexible
50.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
50.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/285-150
AAS575
Power loss per pole, current-dependent (PlIp)
4.725 W
AAS574
Rated current (In) for the power loss specification
150.000 A
FEINMINAWG
min. stranded AWG
8
FEINMAXAWG
max. stranded AWG
0
ABISOMIN
min. Strip length
30.00 mm
ABISOMAX
max. Strip length
30.00 mm
SYMBOL
Symbol name terminal block
E00226
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)