Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
285-1187 - 2-conductor ground terminal block, 120 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-1187
BESTNR
Item-No.
285-1187
AAU733
Description
2-conductor ground terminal block, 120 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
120.00 mm²
EINDRAEHTIG
Solid conductor
50 - 120 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
50 - 120 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
45 - 47 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
32.00 mm
BAC476
Height at lowest possible mounting height
116.00 mm
BAA018
Length
132.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
645.380 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4055143067072
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
285-1187
AAW338
Manufacturer product designation
2-conductor ground terminal block
AAU734
Manufacturer product description
2-conductor ground terminal block, 120 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
AAB940
min. connectable conductor cross-section multiple wire
50.00 mm²
AAB789
max. connectable conductor cross-section multiple wire
120.00 mm²
BAC740
min. line cross section, rigid
50.00 mm²
BAC677
max. line cross section, rigid
120.00 mm²
BAC739
min. line cross section, flexible
50.00 mm²
BAC676
max. line cross section, flexible
120.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
120.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/285-1187
FEINMINAWG
min. stranded AWG
0
FEINMAXAWG
max. stranded AWG
250
ETAGEN
Internally connected stages
Nein
ABISOMIN
min. Strip length
45.00 mm
ABISOMAX
max. Strip length
47.00 mm
SYMBOL
Symbol name terminal block
E00246
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models