Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
209-122 - Plastic end stop, for WSB markers, for 210-154 aluminum rail
Bill of material
209-122
BESTNR
Item-No.
209-122
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
28.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
28.60 mm
FARBE
Color
grau
GEWICHT
Weight
1.401 g
ECLASS71
eCl@ss 7.1
27-14-11-35
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model