Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
790-112 - Carrier with grounding foot, parallel to carrier rail, 25 mm long, Cu 10 mm x 3 mm, suitable for 790-108 and 790-116
Bill of material
790-112
BESTNR
Item-No.
790-112
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
3.00 mm
BREITE
Width
10.00 mm
TIEFE
Depth
25.00 mm
GEWICHT
Weight
20.494 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models