Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-327 - STRAIN RELIEF PLATE 6 mm WIDTH
Bill of material
734-327
BESTNR
Item-No.
734-327
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
BREITE
Width
6.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.100 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models