Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-603 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.138 IN 3 POLE CONSISTING OF: STRAIN RELIEF SUPPORT/ HOUSING
Bill of material
734-603
BESTNR
Item-No.
734-603
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
3.50 mm
P
No. of poles
3
HOEHE
Height
14.40 mm
BREITE
Width
13.50 mm
TIEFE
Depth
32.70 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
2.180 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models