Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
734-612 - SNAP-ON TYPE RELIEF HOUSING SUITABLE FOR PIN SPACING 3.5 MM / 0.138 IN 12 POLE CONSISTING OF: STRAIN RELIEF SUPPORT/ HOUSING
Bill of material
734-612
BESTNR
Item-No.
734-612
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
3.50 mm
P
No. of poles
12
HOEHE
Height
14.40 mm
BREITE
Width
45.00 mm
TIEFE
Depth
42.70 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
7.700 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model