Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
734-642 - Strain relief housing, light gray
Bill of material
734-642_HI
BESTNR
Item-No.
734-642
BEZEICHNUNG
Description
Strain relief housing, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
RM
Pin Spacing
3.81 mm
P
No. of poles
12
HOEHE
Height
14.40 mm
BREITE
Width
48.70 mm
TIEFE
Depth
42.70 mm
FARBE
Color
orange
GEWICHT
Weight
7.800 g
ECLASS71
eCl@ss 7.1
27-44-04-92
ECLASS81
eCl@ss 8.1
27-44-04-92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型