Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
2042-1108 - Switching module, with momentary switch, Switching voltage: 250 VAC
Bill of material
2042-1108
BESTNR
Item-No.
2042-1108
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
6
HOEHE
Height
77.70 mm
BREITE
Width
15.50 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
70.400 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели