Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-7304 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 20 … 30 VDC, Limiting continuous current: 0.5 A, 3-wire connection/high-side switching, Railway, Frequency: 100 kHz, Green status indicator, Module width: 15 mm
Bill of material
2042-7304
BESTNR
Item-No.
2042-7304
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
6
HOEHE
Height
77.70 mm
BREITE
Width
15.50 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
70.400 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models