Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
286-364 - Relay module, Nominal input voltage: 24 VDC, 1 make contact, Limiting continuous current: 5 A, Red status indicator, Module width: 10 mm
Bill of material
286-364
BESTNR
Item-No.
286-364
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
10.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
16.800 g
BEMERKUNGEN
Comment
Un DC 24 V | In 7.4 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model