Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-131 - PCB for self-assembly, with 8 mounting positions
Bill of material
289-131
BESTNR
Item-No.
289-131
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
32.00 mm
BREITE
Width
42.50 mm
TIEFE
Depth
62.50 mm
GEWICHT
Weight
24.420 g
ECLASS71
eCl@ss 7.1
27-39-92-10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models