Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-196 - Interface module with RJ-45 connectors, CAGE CLAMP®CONNECTION, with LED, Fused
Bill of material
289-196
BESTNR
Item-No.
289-196
BEZEICHNUNG
Description
Interface module with RJ-45 connectors
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
8.5 - 9.5 mm
HOEHE
Height
51.00 mm
BREITE
Width
20.50 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
32.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models