Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-818 - Switched-mode power supply, Pro, 1-phase, 24 VDC output voltage, 3 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-818
BESTNR
Item-No.
787-818
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
163.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
127.00 mm
BEMERKUNGEN
Comment
DC 24 V / 3 A
GEWICHT
Weight
960.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models