Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-862 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 1 … 10 A, communication capability
Bill of material
787-862
BESTNR
Item-No.
787-862
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
163.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
171.00 mm
BEMERKUNGEN
Comment
DC 24 V / 4 x 10 A
GEWICHT
Weight
800.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models