Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1668/006-1000 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 0.5 … 6 A, active current limitation, communication capability
Bill of material
787-1668/006-1000
BESTNR
Item-No.
787-1668/006-1000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
127.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
142.00 mm
GEWICHT
Weight
440.000 g
BEMERKUNGEN
Comment
DC 24 V / 8 x 6 A
RGB
0.87,0.84,0.79,0
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model