Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-1702 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage, 1.25 A output current, DC-OK LED
Bill of material
787-1702
BESTNR
Item-No.
787-1702
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
99.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
90.00 mm
GEWICHT
Weight
300.000 g
BEMERKUNGEN
Comment
DC 24 V / 1.25 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models