Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-2857 - Power supply, Compact, 1-phase, 18 VDC output voltage, 1.25 A output current, DC-OK LED
Bill of material
787-2857
BESTNR
Item-No.
787-2857
BEZEICHNUNG
Description
Switched-mode power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 11 mm
HOEHE
Height
90.00 mm
BREITE
Width
36.00 mm
TIEFE
Depth
55.00 mm
FARBE
Color
light gray
GEWICHT
Weight
120.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models