Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-306 - Relay module, Nominal input voltage: 60 VDC, 1 changeover contact, Limiting continuous current: 16 A, Red status indicator, Module width: 15 mm
Bill of material
788-306
BESTNR
Item-No.
788-306
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
54.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
86.00 mm
FARBE
Color
grau
GEWICHT
Weight
46.027 g
BEMERKUNGEN
Comment
10,5mA / DC 60V | 1 changeover contact
ECLASS71
eCl@ss 7.1
27-37-16-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models