Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-721 - Solid-state relay module, Nominal input voltage: 24 V AC/DC, Output voltage range: 24 … 230 VAC, Limiting continuous current: 4 A, 2-wire connection, zero-cross switching, Red status indicator, Module width: 15 mm
Bill of material
788-721
BESTNR
Item-No.
788-721
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
53.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
86.00 mm
FARBE
Color
gray
GEWICHT
Weight
49.387 g
BEMERKUNGEN
Comment
AC/DC 24 V | 10 mA
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models