Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
789-329 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 12 A, for lamp loads, Manual/0FF/Auto switch, Red status indicator, Module width: 18 mm
Bill of material
789-329
BESTNR
Item-No.
789-329
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
55.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
51.000 g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD